We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: Reference Design - AVRBC100

AVRBC100

Overview

A reference design that demonstrates charging and discharging of two batteries/battery packs with a programmable charge voltage up to 40V. It also demonstrates how to design a battery back-up, also known as an uninteruptable power supply, where the charged batteries are used to power the system if the external voltage supply is lost.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATtiny25/45/85 - Summary Datasheet Data Sheets Download
ATtiny25/45/85 - Complete Datasheet Data Sheets Download
Appendix B - ATtiny25/V Specification at 125°C Datasheet Data Sheets Download
AVR451: BC100 Hardware User Guide Application Notes Link Download
ATtiny261A/461A/861A - Complete Datasheet Data Sheets Download
AVR463: Charging Nickel-Metal Hydride Batteries with ATAVRBC100 Application Notes Link Download
AVR458: Charging Lithium-Ion Batteries with ATAVRBC100 Application Notes Link Download
ATtiny261A/461A/861A - Summary Datasheet Data Sheets Download
Appendix A - ATtiny25/V specification at 105°C Datasheet Data Sheets Download
Appendix A - ATtiny261A Specification at 125°C Datasheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy