We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23451-AAAYFL-EV

MIC23451-AAAYFL EVALUATION BOARD


Refer to User Guide.

Overview


This board allows the customer to evaluate the MIC23451, a fully-integrated, triple-output, 2A, 3MHz switching regulator that features HyperLight Load® mode and Power Good output indicators. The MIC23451 is highly efficient throughout the output current range, drawing just 24μA of quiescent current for each channel in operation. The tiny 4mm × 4mm DFN package saves precious board space and requires few external components. The MIC23451 provides accurate output voltage regulation under the most demanding conditions, with each channel responding extremely quickly to a load transient with exceptionally small output voltage ripple.

Documentation


Title
Document Id
MIC23451-AAAYFL Evaluation Board User Guide Download 4d9af245-db47-499d-a07e-5527bf3463b8