We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: BM-77-PICtail

BM77 BLUETOOTH DUAL MODE PICTAIL™/PICTAIL PLUS BOARD

Overview

The BM77 PICtail™/PICtail Plus Board is a Bluetooth® Dual Mode development board that showcases the Microchip BM77 module, a fully-certified Bluetooth Version 4.0 Dual Mode module that supports both Bluetooth Classic and Bluetooth Low Energy. This flexible development board includes a convenient USB interface for plug-and-play capability in standalone mode and has a PICtail™/PICtail Plus interface for connecting to Microchip development boards. The board also includes on-board connection and data status LEDs.

To facilitate rapid development and prototyping, a BM77 driver is also provided for 8-bit, 16-bit and 32-bit microcontrollers. The BM77 PIC MCU driver provides a programming API for BM77 configuration and control functions. The driver is fully-compatible with MPLAB® X and the BM77 PICtail™/PICtail Plus interface.
  • Enables rapid development with the BM77 Dual Mode Module
  • PICtail™ and PICtail Plus interfaces for connection to Microchip Explorer 16 (DM240001) , PIC32 I/O Expansion board (DM320002) or PIC18 Explorer (DM183032) development boards
  • Configuration Library for PIC18, PIC24F and PIC32 to enable easy integration
  • Onboard connection and data status LEDs
  • Onboard USB to UART bridge for easy development from PC
  • BM77 Bluetooth Dual Mode PICtail™/PICtail Plus board
  • Mini-USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
BM77 PICtail/PICtail Plus Board User's Guide User Guide Download
BM77 PICtail Configuration Library v1.0 Software Libraries and Firmware Download
BM77 PICtail Schematic Board Design Files Download
BM77 PICtail Demo Software Libraries and Firmware Download
BM77 Android App Demo Software Libraries and Firmware Download
PC ChatTool Software Libraries and Firmware Download
BM77 Product Brief Data Sheets Download
MCP2200/MCP2221 Windows Driver and Installer Software Libraries and Firmware Download