We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1579

Title
Title
AN1579- USB 3.0 Internal Cable and Connector Evaluation
Name
Name
AN1579
Date
Date
06/24/2015
Description
Description
In USB applications, internal cable assemblies may be used to connect external USB ports on the front panel of the motherboard or to connect the main board of a monitor to a daughter card. Proper selection of a motherboard mating connector for front panel USB support is important to ensure signal quality is not adversely affected due to a poor connector/cable interface. When the wrong types of connectors are used, or other forms of inductive discontinuities are added to the transmission path, jitter will increase and the eye opening will decrease. As the frequency and rise times of signals increase, jitter can become a significant issue. Additionally, when signals become increasingly stressed (i.e., random), jitter becomes more pronounced.

Silicon Products


Description
Product
Description
USB5532B
USB3.0 2port Hub
USB5532B USB3.0 2port Hub
USB5533B
USB3.0 3port Hub
USB5533B USB3.0 3port Hub
USB5534B
USB3.0 4port Hub
USB5534B USB3.0 4port Hub
USB5537B
USB3.0 7-port Hub
USB5537B USB3.0 7-port Hub

Live Chat

Need Help?

Privacy Policy