Beating the Global Memory Shortage: The Power of the MPU SiP With Integrated DRAM
As global memory supply issues threaten embedded design projects everywhere, our MPU SiP with integrated DRAM stands out as a game-changer for embedded engineers. Discover how MPU SiP simplifies sourcing, improves system performance and reduces risk.
Outsmarting the Memory Shortage
Design engineers today face unprecedented challenges in sourcing critical components for their projects, with DRAM (Dynamic Random-Access Memory) at the forefront of these concerns. The global memory supply shortage, which began in 2024, has disrupted supply chains, increased costs and delayed product launches across industries. As demand for advanced computing and Artificial Intelligence (AI) applications surges, the pressure on memory availability continues to mount. Memory manufacturers are restructuring their capacity allocation for high-bandwidth memory (HBM) and high-capacity DDR5 to support AI data centers. As a result, older and legacy DRAM such as DDR3 and DDR2, often used in consumer devices and industrial applications, are facing a supply shortage. These market conditions introduce greater risk and higher costs for designers architecting computing systems using external memory.
Microchip offers a solution for this memory shortage: MPU System-in-Package (SiP) products with built-in DRAM. By integrating DRAM directly into the SiP, we eliminate the need for separate memory sourcing, streamlining the design process and creating reliable supply. This blog post explores the current memory market crisis and demonstrates why designing with our MPU SiPs is the smart choice for engineers seeking performance, reliability and peace of mind.
The Global DRAM Shortage: Why Design Engineers Are Hurting
Because this is a structural shortage pushed by memory manufacturers’ capacity reallocations, there is no near-term relief to be expected. The global memory supply shortage is projected to persist through at least 2027 or possibly 2028, according to industry leaders like Micron and market analysts at IDC. Factors driving this crisis include surging demand for AI, cloud computing and high-performance devices, coupled with limited manufacturing capacity and supply chain disruptions.
For design engineers, these shortages translate into:
- Longer lead times for DRAM procurement
- Increased component costs and budget overruns
- Risk of last-minute design changes due to unavailable memory
- Potential delays in product launches and missed market opportunities
The uncertainty in DRAM supply makes it difficult to verify project timelines and maintain product reliability. Engineers must now consider not only technical requirements but also supply chain risks when selecting components for new designs.
Microchip’s MPU SiP With Integrated DRAM: A Game-Changer for Embedded Design
Our MPU SiP solutions are engineered to address these challenges head-on. By integrating DRAM directly into the SiP, we assist design engineers in gaining immediate access to reliable, high-performance compute and memory without the headaches of separate sourcing or supply chain disruptions.
Key benefits for design engineers include:
- Easier DRAM Availability: With DRAM built into the SiP, engineers can bypass the global shortage and secure memory for their projects from a trusted supplier.
- Simplified Bill of Materials (BOM) and Procurement: Integrating DRAM reduces the number of components to source and manage, streamlining the BOM and procurement process.
- Reduced Supply Chain Risk: Our SiP solutions minimize the risk of last-minute design changes or delays due to memory shortages.
- Optimized Performance and Reliability: The close integration of DRAM with the processor in the SiP enhances signal integrity, reduces latency and improves overall system reliability.
- Ease of Integration: SiP products are designed for seamless integration into a wide range of embedded applications, supporting scalability and flexibility for future designs.
By choosing our MPU SiP, design engineers can significantly reduce their exposure to memory supply chain volatility by sourcing from one supplier. When you work with Microchip, you minimize risk from price unpredictability and cut your lead-times. Using fewer external components prompts faster assembly and lowers risk of manufacturing defects. SiP configurations also lower system costs by reducing PCB routing complexity.
Our MPU SiP offerings are available in a range of configurations, allowing engineers to select the right combination of processing power and memory density for their project. As application requirements grow, engineers can easily migrate to higher-performance SiP variants with minimal redesign effort. By choosing MPU SiPs, engineers can focus on innovation rather than troubleshooting complex PCB layouts or memory compatibility issues. This approach helps future-proof your products, providing long-term support and easier adaptation to new market demands.
Our MPU SiP product families include the SAMA7 and SAMA5 MPU SiPs and SAM9X Hybrid MCU SiPs. SAM9X Hybrid MCU SiPs bridge the gap between MCUs and MPUs. Designers can take advantage of MPU-class performance, such as higher processing capability richer peripherals and Linux capability, while developing with toolchains and ecosystems familiar to MCUs. MPU and Hybrid MCU SiPs bring simplicity to complex systems with DRAM integration by enabling cost-optimization and mitigating memory supply volatility.
Family | CPU | Integrated Memory | Best Suited Applications |
SAMA7 SiP | Arm® Cortex®‑A7, up to 1 GHz | DDR3L options from 1 Gb to 4 Gb | Industrial gateways, networking, vision, HMI with rich graphics |
SAMA5 SiP | Arm Cortex‑A5 | 1–2 Gb LPDDR2 or up to 1 Gb DDR2 | Cost‑sensitive embedded Linux, industrial control, IoT |
SAM9X Hybrid MCU SiP | Arm926EJ‑S, up to 800 MHz | DDR2, DDR3L, or SDRAM (64 Mb up to 2 Gb) | Mid‑range HMI, industrial and medical devices, MCU‑to‑Linux migration |
Want More?
At Microchip, we provide comprehensive development tools, reference designs and technical support for our MPU SiP products, accelerating the design cycle and reducing engineering effort, so you can quickly implement new features and maintain compatibility with evolving industry standards.
By leveraging MPU SiP solutions, design engineers gain the flexibility to adapt to changing requirements, extend product lifecycles and stay ahead in a rapidly evolving technology landscape.
Our MPU SiP solutions are available now to help you overcome memory shortages, simplify your development process and deliver reliable products to market faster.
Explore technical details, datasheets and available SiP configurations at our SiP and SoM Solutions page. Contact us or call your local Microchip office for further guidance, pricing and purchasing options.