Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AT86RF231 PCB Antenna Diversity Reference Design

Part Number: reference design - at86rf231 pcb antenna diversity

**For development reference only, not a product for sale**

Summary:

This reference design demonstrates a full-function network node with the AT86RF231 radio transceiver, which is capable of hosting a MAC layer implementation. Two ceramic chip antennas increase the link budget in a typical indoor scenario with multi-path fading effects.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 802.15.4 compliant 2.4 GHz transceiver
    • Hardware supported antenna diversity
    • 1-year battery-life on two AAA batteries

Summary

This reference design demonstrates a full-function network node with the AT86RF231 radio transceiver, which is capable of hosting a MAC layer implementation. Two ceramic chip antennas increase the link budget in a typical indoor scenario with multi-path fading effects.