Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX270F256D PIM for Bluetooth Audio Development Kit

Part Number: MA320013

Summary:


The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

     PIC32MX270F256D @ 50 MHz/83 DMIPS with 256 KB Flash, 64 KB RAM, USB device/host/OTG support, SPI/I2S and UARTs

Summary


The PIC32MX270F256D Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX1XX/2XX family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16 Development Board.