Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB Application Board 150c

Part Number: B10459

Summary:

The OS81118 USB Application Board is used to interface via USB with a controlling instance for the MOST 150 cPHY network, like a single board computer running Linux. Controlling instance and USB Application Board together can configure all the other slim board devices in the MOST network. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    The OS81118 USB Application Board is used to interface via USB with a controlling instance for the MOST 150 cPHY network, like a single board computer running Linux. Controlling instance and USB Application Board together can configure all the other slim board devices in the MOST network.

Summary


Type: Hardware