The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.
The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.
The design-in is simplified with the help of the AUREA GUI.
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MGC3140 Emerald Development Kit is a complete MGC3140 reference system for evaluation as well as design-in.
Based on Microchip's award winning GestIC technology it enables compelling 3D gesture based UI in embedded systems.
All processing is done on the MGC3140 - no host processing is required.
The system design and straightforward design-in process enables short Time-To-Market (TTT) for your projects.
The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.
The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.
The design-in is simplified with the help of the AUREA GUI.
Emerald Package:
Online resources: www.microchip.com/gesticgettingstarted