We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TRF1002

TRF1002 - ARISTOTLE RFA-02-5-F7H1 5 DBI 2.4 GHZ EXTERNAL ANTENNA


  • Includes a 150 mm long cable with I-PEX (u.FL) connector
  • Two panel sleeves are included
  • The 5 dBi antenna is 174 mm long

Overview


This external antenna is manufactured by Aristotle Enterprises (Alead RFA-02-5-F7H1), and is suitable for 2.4 GHz Wi-Fi (IEEE 892.11), ZigBee, MiWi, and IEEE 802.15.4.