Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC5280YME Evaluation Board

Part Number: MIC5280YME-EV

Summary:

The MIC5280 eval board is used to demonstrate the features of the MIC5280 high performance low dropout regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC5280 eval board is used to demonstrate the features of the MIC5280 high performance low dropout regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.