Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MD2131DB2 - MD2131DB2 Demo Board

Part Number: MD2131DB2

Summary:

The MD2131DB2 demoboard is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. The MD2131DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the center tapped, coupled, RF power inductor. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    See demoboard user guide.

Summary

The MD2131DB2 demoboard is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. The MD2131DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the center tapped, coupled, RF power inductor. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of the MOSFETs are directly driven by the MD2131’s two outputs, whose maximum peak sinking current is up to 3.0A. These current source outputs are controlled by the MD2131’s internal angular vector switch matrix and the inphase and quadrature PWM input signals.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMOBOARD AVAILABILITY.