We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1630DM-DDBS2

MCP1630 COUPLED INDUCTOR BOOST DEMO BOARD


  • With reduced stress on the MOSFET switch, provides greater degree of freedom in selecting the MOSFET
  • Provides a varied output voltage selection from 15V to 40V in steps of 5V
  • Push button select option for the required output voltage selection and ON/OFF control

Overview


The MCP1630 Coupled Inductor Boost Converter Demo Board demonstrates Microchip's High-Speed Pulse Width Modulator (PWM) used in a coupled inductor design. When used in conjunction with a microcontroller, the MCP1630 device will control the power system duty cycle to provide different regulated output voltages from 15V to 40V using push button S1. The PIC12F683 microcontroller is used to generate oscillator pulses, reference voltage, output voltage selection and ON/OFF of Converter using push button S1.The MCP1630 device generates duty cycle based on various external inputs. External signals include the input oscillator pulses, reference voltage from PIC12F683 device, and the feedback voltage.

The PIC12F683 microcontroller is programmable, allowing the user to modify or develop their own firmware routines to further evaluate the MCP1630 device in this application.
Package Contents
The MCP1630 Coupled Inductor Boost Converter Demo Board demonstrates Microchip's High-Speed Pulse Width Modulator (PWM) used in a coupled inductor design. When used in conjunction with a microcontroller, the MCP1630 device will control the power system duty cycle to provide different regulated output voltages from 15V to 40V using push button S1. The PIC12F683 microcontroller is used to generate oscillator pulses, reference voltage, output voltage selection and ON/OFF of Converter using push button S1.The MCP1630 device generates duty cycle based on various external inputs. External signals include the input oscillator pulses, reference voltage from PIC12F683 device, and the feedback voltage.

The PIC12F683 microcontroller is programmable, allowing the user to modify or develop their own firmware routines to further evaluate the MCP1630 device in this application.

Documentation


Title
Document Id
MCP1630/MCP1630V Data Sheet Download 38c9d599-3aa6-4e2c-8bfc-254a67154df0
PIC12F683 Data Sheet Download b56168ef-bbf7-4cdb-a23f-8df362a79d53
MCP1630 Coupled Inductor Boost Demo Board Gerbers Download dd74c6d9-091b-408a-a4f7-437bef87aa93
MCP1630 Coupled Inductor Boost Converter Demo Board User's Guide Download 6525e4ca-1f84-4d6e-bb01-09bc65217b69

Software


Title
Date
MCP1630 Coupled Inductor Boost Demo Board Firmware Download 29 Jun 2006