Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This plug-in module comes with a 44-pin QFN PIC24HJ128GP504 device. This plug-in is for use with the Explorer 16 board (DM240001).
This PIM can be used to evaluate the following MCUs:
PIC24HJ128GP504
PIC24HJ128GP502
PIC24HJ128GP204
PIC24HJ128GP202
PIC24HJ64GP504
PIC24HJ64GP502
PIC24HJ64GP204
PIC24HJ64GP202
PIC24HJ32GP304
PIC24HJ32GP302
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This plug-in module comes with a 44-pin QFN PIC24HJ128GP504 device. This plug-in is for use with the Explorer 16 board (DM240001).
This PIM can be used to evaluate the following MCUs:
PIC24HJ128GP504
PIC24HJ128GP502
PIC24HJ128GP204
PIC24HJ128GP202
PIC24HJ64GP504
PIC24HJ64GP502
PIC24HJ64GP204
PIC24HJ64GP202
PIC24HJ32GP304
PIC24HJ32GP302