This self-contained introduction kit for RFID systems for designers with little prior RFID experience includes an LCD and control buttons to interact with the RFID system. The kit supports e5530/TK5530, T5551/TK5551, ATA5567 (T5557), ATA5570, ATA5575, ATA5577 and ATA5558 IDICs. An AVR-C TINY4313 acts as reader chip. For more in-depth evaluation purposes, a GUI (graphical user interface) is available and allows to configure the tags into all available modulation and coding schemes. The combination of source code, building blocks, and reference designs let designers to quickly evaluate and prototype complete system-level designs. The kit supports all standard AVR development tools such as Studio, STK600, JTAGICE3, -ICE and more.
Please note: We are not directly distributing the application and firmware from the website but will gladly do so on request. Please create a ticket in your my account at www.microchip.com and ask for access to the RFID FTP server.
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                
                     Document Category 
                 | 
            |
|---|---|---|---|
| ATAN0078: The ATA5575 and ATA5577: Write and Programming Sequence Differences | 10 Dec 2016 | Link | Application Notes | 
| ATAN0075: RFID Kits Overview | 10 Dec 2016 | Link | Application Notes |