Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC18F87J72 Evaluation Board

Part Number: ADM00333

Summary:

The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    ● Robust hardware design for low noise evaluation of the high performance A/D Converters (ADC)
    ● Seven-Segment LCD Display
    ● Real Time Clock and Calendar function
    ● Capacitive Touch keys
    ● PICtail™ connectors for PIC18 daughter boards
    ● Easy configuration of the Dual-Channel Delta-Sigma ADC
       ● ADC bit width of 16- or 24-bit
       ● Internal PGA gain of 1, 2, 4, 8, 16, or 32
       ● Over Sampling Ratio (OSR) of 32, 64, 128, or 256
    ● Graphical PC tools for system and ADC performance analysis
       ● Noise histogram 
       ● Frequency domain (FFT)
       ● Time domain scope plot
       ● Statistical numerical analysis

Summary

The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of interfacing to a large variety of voltage and current sensors, including shunts, Current Transformers (CT), Rogowski coils and Hall Effect sensors.

Devices Supported: PIC18F87J72

Package Contents

The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of interfacing to a large variety of voltage and current sensors, including shunts, Current Transformers (CT), Rogowski coils and Hall Effect sensors.

Devices Supported: PIC18F87J72