We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microcontrollers With On-Chip Touch

Easy-to-Use Touch Library Solutions for Buttons, Sliders, Wheels and Proximity


Creating a high-performance capacitive touch interface for your product doesn’t have to be difficult, time consuming or expensive. Our industry-leading touch-enabled microcontrollers (MCUs), paired with our easy-to-use development tools, make adding capacitive touch almost effortless for most applications.

Exceptional Flexibility: Multiple MCU Architectures for Capacitive Sensing


We offer a wide variety of touch-enabled PIC®, AVR® and SAM MCUs and dsPIC33 Digital Signal Controllers (DSCs) that enable high-performance and reliable touch sensing in your design. Use our touch library, which is available in MPLAB® Code Configurator (MCC), to configure the following Core Independent Peripherals (CIPs), streamline your software development and enhance the performance of touch applications: 

  • Integrated Touch Controller (ITC) on dsPIC33A DSCs
  • Analog-to-Digital Converter (ADC)
  • ADC with Computation (ADCC) and ADC with Context Switching (ADCCC)
  • Peripheral Touch Controller (PTC)
  • Hardware Capacitive Voltage Divider (HCVD)

The on-chip touch modules support self- and mutual-capacitance measurements to provide exceptional design flexibility. The touch library utilizes the touch hardware available on the MCU and enables you to reuse your code across part families and even across MCU architectures. The touch development workflow that you use with one of our MCUs can be implemented in any other of our touch-enabled MCUs that you may select for your next project. 

Autonomous and Robust


CIPs enable autonomous touch operation that frees up CPU resources and reduces power consumption, even in designs that have a very high button count and/or that offer many touch functions. Our touch library maximizes the capabilities of the CIPs to deliver the highest sensitivity, superior noise immunity and water tolerance for demanding touch applications that are exposed to and need to function in harsh environments.

Capacitive Touch Applications


While buttons for user interfaces are the most common implementations of capacitive touch, there are many other use cases for capacitive touch sensing. Our touch solutions are leading the way in many new capacitive touch applications. 

Functional Safety Touch

Functional safety is essential in many markets. Automotive functional safety requirements are governed by ISO 26262. Our Functional Safety Touch Library reduces your development time and effort for a variety of automotive applications, including:

  • Cruise control on steering wheels
  • Hazard buttons
  • Mirror control clusters

Hands-Off Detection

Advanced Drive Assistance Systems (ADAS) systems use Hands-off Detection (HOD) to verify that a driver's hands are on the steering wheel. We offer a complete, single-chip HOD solution to speed up your implementation and shorten your time to market.

Radiant Heating

Radiant heating is more efficient than traditional car heating systems. Our touch solution for radiant heating controls can help you design an EV heating system that quickly brings the cabin temperature up to comfortable levels.

Car Door Handles and Controls

Touch-based user interfaces aren’t only restricted to a car’s interior. We provide dedicated touch solutions to enable Near Field Communication (NFC) in door handles or to create touch buttons to open a car door.

Digital Level Sensing 

Our capacitive Digital Level Sensing (DLS) solution senses the levels of liquids, eliminating the need for a floating element and the complexities of a mechanical solution.

Touchpads With Gestures

A touchpad can provide users with an easy and intuitive way to control their devices. Discover how easy it is to add a touchpad to control your new product. 

Is a Turnkey Capacitive Touch Controller a Better Option for Your Design?


We also offer plug-and-play turnkey touch controllers if you want a simple and fast option for replacing mechanical buttons without making any additional changes to your product.

Development Tools


Featured Hardware Development Tools

Here are several featured touch development boards that will make it easy to create your capacitive touch sensing application:

Software Development Tools

The MPLAB® development environment is a single tool chain supporting all PIC®, AVR® and SAM microcontrollers and can be used to simplify touch configuration in your design. It includes these tools:

Microcontrollers/Microprocessors With Integrated Capacitive Touch Module


SAM L10/L11

Driven Shield Plus Water Tolerant Touch Demo

Documentation


Design Guides/User Guides


Title
Capacitive Touch Sensor Design Download
QTouch® Modular Library Peripheral Touch Controller User's Guide Download

Application Notes


Title
Touchpad With Built-In Surface Gesture Recognition Using Peripheral Touch Controller Download
mTouch Metal Over Cap Technology Download
Capacitive Touch Sensor Design Download
mTouch Sensing Technology Water Resistance Download
Microchip Capacitive Proximity Design Guide Download
Implementing Metal Over Capacitive Touch Sensors Download
Low-Power Touch Design Download

Brochures


Title
Touch Solutions for All Your Needs Download

Application Notes


Title
AT02259: QTouch Schematic and Layout Checklist Download
AVR3002: Moisture Tolerant QTouch Design Download
AVR1632: ASF - QTouch with XMEGA USB HID Download
AVR3007: QTouch Composer with QT600-ATmega324 Training Guide Download
AT13323: QTouch Smart Scan with Lumped Mode Download
AT15291: Migrating QTouch Designs from SAM D MCUs to SAM C MCUs Download
AT11849: QTouch Surface Design Guide Download
AT01295: Integration of QTouch Library with BitCloud ZigBee Light Link Download
AVR259: ATtiny40 QTouchADC Demonstration Kit Download
AT13764: QTouch Scroll Sensor for Wearables Download
AVR3008: QTouch Composer with QT600-ATtiny88 Training Guide Download
AVR3004: QTouch with Safety Features Download
AT12699: Multifunction Compact Keyboard Download
AT03816: QMatrix Control Panel for In-Home Display Download
AT01486: Low Cost Capacitive Touch TV Control Keypad Download
AVR3005: Low Power QTouch Design Download
AN_42325 - AT08774: SAM D20 PTC with I2C Slave Download

Design Guides


Title
Application Note Download
Title
Touch Solutions for All Your Needs Download