We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100002

SOFTLOG ICP2-DP PRODUCTION QUALITY IN-CIRCUIT PROGRAMMER

User Guide: Download User Guides

Overview

This product is marked for phaseout. Please use TPG100002-G3 for new designs.

The Softlog ICP2-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit.

Note: All technical support and warranty service will be provided by Softlog. You cancontact them at support@softlog.com.

  • Fast programming of Microchip® 8-bit PIC® MCUs and serial EEPROMs
  • Secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files
  • Administrative user can limit how many times a hex file can be programmed
  • Windows® DLL functions and command line interface for automatic programming
  • Supports 4 serialization schemes: sequential, random, pseudo-random, and user file (1 to 8 bytes)
  • 250mA Vdd drive current (40mA if powered from USB only)
  • Tests Vdd and Vpp for overload with indication by software
  • Wired standalone programming via 3 lines (Enter/ Pass/ Fail)
  • Programmable Vdd source (ICP2 or target)
  • Programmable Vdd (2.0 to 5.5V)
  • Programmable Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • 1 MByte of on-board flash memory
  • Fully integrated into MPLAB IDE® via plug-in
286-tpg100002.png 287-diagram6680.png 288-shot2340.png 793-tpg1000026475.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Softlog Programmers DLL Description User Guide Download
Softlog Programmers User Guide User Guide Download
Softlog Programmers Family Product Line Brochures Download
Softlog Programmers List of Supported Devices User Guide Download

Live Chat

Need Help?

Privacy Policy