We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TMIK033

ARDUINO UNO CLICK SHIELD


  • Software examples for click boards for MikroElektronika compilers are available on Libstock
  • Two 1 x 8 headers
  • One 1 x 10 header
  • One 1 x 6 headers

Overview


The Arduino® Uno click shield is an extension for Arduino Uno and other Arduino-compatible boards like the chipKIT™ platform. It's a simple shield with two mikroBUS™ host sockets that allow you to connect more than 75 different types of click boards. Quickly add functionalities like GSM, GPS, Wi-Fi®, ZigBee®, Bluetooth®, or thunder detection, proximity and color sensing and more.

MikroElektronika is a trusted Third-Party Tool provider.