We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-4677-PICtail

RN4677 BLUETOOTH 4.0 DUAL MODE PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Enables rapid development with the RN4677 Dual Mode Module
  • PICtail™ and PICtail Plus interfaces for connection to Microchip Explorer 16 (DM240001) , PIC32 I/O Expansion board (DM320002) or PIC18 Explorer (DM183032) development boards
  • Configuration Library for PIC18, PIC24F and PIC32 to enable easy integration
  • On-board connection and data status LEDs
  • On-board USB to UART bridge for easy development from PC

Overview


The RN4677 PICtail/PICtail Plus is a Bluetooth Dual Mode development board using the Microchip RN4677 Bluetooth Dual Mode module. The RN4677 module is a Dual mode Bluetooth module that complies with Bluetooth Core Specification 4.0. The RN4677 uses a simple ASCII command interface over the UART. The board enables evaluation of the RN4677 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box:  When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to one of hundreds of available PIC Microcontrollers through this  standard Microchip interface.  The PICtail bridges the host MCU UART to the RN4677's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.

Package Contents
  • RN4677 Bluetooth Dual Mode PICtail™/PICtail Plus board
  • Mini-USB cable

Documentation


Title
Document Id
RN4677 PICtail/PICtail Plus Board User's Guide Download 3b264892-f316-47c0-9d3f-e408b5dc9f28