The EVB9512 is an Evaluation Board EVB that utilizes the LAN9512 to provide a two port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9512 provides USB connectivity via one Type B upstream USB connector and two Type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9512 supports both bus-powered and self-powered modes of operation.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB9512 Evaluation Board Schematic, PDF | Board Design Files | Download | ||
| EVB9512 Evaluation Board Schematic, OrCAD | Board Design Files | Download | ||
| EVB9512 Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB9512 Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB9512 Evaluation Board User Manual | User Guide | Download |