We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB2534BC

USB2534 4-PORT USB 2.0 SMARTHUB EVB


The USB2534 is pin compatible with the industry leading USB2514B USB2.0 hub allowing simple migration of USB2512B designs.

Overview


The EVB-USB2534BC is a 4-layer RoHS-compliant Evaluation Board that utilizes the USB2534 to provide a fully functional 4-port high-speed hub with battery charging capabilities. The USB2534 is pin compatible with the industry leading USB2514B USB2.0 hub allowing simple migration of USB2512B designs. The USB2532 is configured for operation through internal default settings and supports custom configurations through the ProTouch and ProLink tools, and optionally through an external 2-Mbit SPI Flash socketable device. The EVB-USB2534BC demonstrates driver compatibility with Microsoft Windows, Mac OS X and Linux hub drivers.

Documentation


Title
Document Id
EVB-USB2534BC Evaluation Board Schematic, PDF Download b4d4b749-21ab-49a0-8a29-e6d2acbe8a78
EVB-USB2534BC Evaluation Board Schematic, OrCAD Download 8c74214a-b3e5-4e6a-847b-0aad22f62f88
EVB-USB2534BC Evaluation Board Bill of Materials Download 10aa4fbd-8d82-4612-aa55-f389fb89cea7
EVB-USB2534 Evaluation Board Gerber Files Download 68cbe9db-29f6-4b68-a019-a26f246fe017
EVB-USB2534BC Evaluation Board User's Guide Download b69ad9b7-f270-41e0-9621-899f44cd25d3
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB2534 MTT 4-Port USB 2.0 Hi-Speed Hub Controller USB2534 MTT 4-Port USB 2.0 Hi-Speed Hub Controller