Microchip Technology Inc

SAM9260-EK

Part Number: AT91SAM9260-EK

This kit lets designers quickly evaluate and develop code for applications running on an SAM9260.

    • 64 Mbytes of SDRAM memory
    • 256 Mbytes of NANDFlash memory
    • One serial DataFlash??
    • One Atmel TWI serial EEPROM
    • One USB device port interface
    • Two USB Host port interfaces
    • One DBGU serial communication port
    • One complete MODEM serial communication port
    • One additional serial communication port with RTS/CTS handshake control
    • One PHY Ethernet 100-base TX with three status LEDs
    • One DataFlash, SD/MMC card slot
    • JTAG/ICE debug interface
    • One Atmel AT73C213 Audio DAC