We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV164139-2

DV164139-2 - LOW PIN COUNT USB DEVELOPMENT KIT WITH PICKIT 3


  • PICkit 3 In-Circuit Debugger included
  • hardware and software
  • code examples
  • getting started course

Overview


The Low Pin Count USB Development Kit provides an easy, low-cost way to evaluate the functionality of Microchip PIC16F1459 (or other PIC16F145x) 14 and 20 pin USB microcontrollers. The board also supports operation with the PIC18F14K50/PIC18F13K50 pin compatible 20 pin USB microcontrollers. When used with the free Microchip Libraries for Applications software (downloadable from https://www.microchip.com/en-us/tools-resources/develop/libraries/microchip-libraries-for-applications), the platform provides all of the necessary hardware, software, and code examples necessary to quickly bring your next USB design from concept to production.

The DV164139-2 kit contains one (1) fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device), one (1) PIC18F14K50 Debug Header (with adapter pins), one (1) USB mini B cable, one (1) DB9 Null Modem mini adapter, Quick Start Guide, and one PICkit 3 In-Circuit Debugger.

Additional USB Information and Resources

Package Contents
  • PICkit 3 In-Circuit Debugger
  • One fully populated Low Pin Count USB Development Board (with PIC16F1459 DIP-20 device)
  • One PIC18F14K50 Debug Header (with adapter pins)
  • One USB mini B cable
  • One DB9 Null Modem mini adapter
  • Quick Start Guide

Documentation


Title
Document Id
Low Pin Count USB Development Kit Quick Start Guide Download 9a00270c-2226-4dff-9d85-285e9df0a9ec
Low Pin Count USB Development Kit User's Guide Download d1210edd-c84c-46ef-b6f4-a36232d87233
PIC18F13K50/PIC18F14K50 Microcontrollers Product Overview Download c44e33ce-9829-486c-b11d-8e13af022766