We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320008-C

DM320008-C - PIC32MZ EMBEDDED GRAPHICS WITH EXTERNAL DRAM (DA) STARTER KIT (CRYPTO)


  • PIC32MZ DA 288 pin BGA
  • 128MB DDR2-SDRAM
  • Micro SD connector
  • SQI Flash
  • USB
  • 2x20 header (Raspberry-Pi compatible)
  • Crypto & Non-Crypto options

Overview


The PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit (DM320008 for non-Crypto development or DM320008-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ DA Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

Package Contents
  • PIC32MZ DA Starter Kit board
  • LAN8740 PHY daughter card
  • Ethernet patch cord
  • One Standard-A to micro USB cable

Documentation


Title
Document Id
PIC32MZ DA Family Starter Kit User's Guide Download 76a5455f-bde0-4fd0-9a0b-da8b729ca21d
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15