We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320007-C

PIC32MZ EMBEDDED CONNECTIVITY WITH FPU (EF) STARTER KIT (CRYPTO)


The board features two Mini-B USB ports, one for debugging and one for USB-toUART or I²C™ communications, a Standard-A USB port for the embedded host, and a Micro-AB USB Host/Device/OTG port. The PHY daughter board features an RJ-45 Ethernet port for network connectivity.

Overview


The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter
Kit (DM320007 for non-Crypto development or DM320007-C for Crypto
development) provides a low-cost method for the development and testing of USB
and Ethernet-based applications with PIC32MZ EF family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

Documentation


Title
Document Id
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter Kit Download 4cc65afd-ae70-41e7-a256-91936d0a8e1e
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15