We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00961

ADM00961 - HV264 EVAL BOARD


It features dedicated input and output for each channel.  It is a replacement for HV264DB1.

Overview


The HV264TS-G is a quad high voltage amplifier array device in a 24-pin TSSOP package. The ADM00961 eval board provides a platform to evaluate this device. This eval board requires only a minimum setup including a VDD low voltage supply, a VPP high voltage supply, and a signal source. The eval board provides the input/output connections through two 6-pin headers.

Documentation


Title
Document Id
HV264DB1 User Guide Download b65de23a-caad-4367-98a6-5645f41d6d21