We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00617

MCP25625 PICTAIL PLUS DAUGHTER BOARD

Overview

The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PIC® microcontrollers so that the user can develop a CAN node. The board also contains headers and test points for most of the MCP25625 pins that allow the external functions to be monitored/evaluated. Additionally, there are multiple external components and jumper configurations for added flexibility.

  • Stand-alone CAN controller & transceiver integrated into a single chip
  • PICtail Plus connector for interfacing with the Explorer 16 and other main boards that have this connector
  • DB9 connector for interconnecting CAN networks using the de facto standard pinout
  • Footprint for terminal block connector for the CAN bus
  • Test points for the MCP25625 pins
  • MCP25625 PICTail Plus Daughter Board (ADM00617)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP25625 CAN Controller with Integrated Transceiver Data Sheet Data Sheets Download
MCP25625 PICtail Daughter Board User's Guide User Guide Download
MCP25625 PICTail Plus Daughter Board (ADM00617) Firmware Software Libraries and Firmware Download
MCP25625 PICTail Plus Daughter Board (ADM00617) Layouts Board Design Files Download
MCP25625 PICTail Plus Daughter Board (ADM00617) Gerbers Board Design Files Download
MCP25625 PICTail Plus Daughter Board (ADM00617) BOM Board Design Files Download
MCP25625 PICTail Plus Daughter Board (ADM00617) SCH Board Design Files Download