Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC69151

EOL

Status: End of Life

Features:

  • Single input voltage range: VIN: 1.65V to 5.5V
  • Maximum dropout (VIN - VOUT) of 500mV over temperature
  • Adjustable output voltage down to 0.5V
  • Stable with 10µF ceramic output capacitor
  • Excellent line and load regulation specifications
  • Logic controlled shutdown
  • Thermal shutdown and current limit protection
  • 10-Pin 3mm x 3mm MLF® package
  • Available -40°C to +125°C junction temperature
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC69151/153 is the 1.5A output-current member of the MIC69xxx family of high current, low voltage regulators that support currents of 1A, 1.5A, 3A, and 5A. The MIC69151/153 operates from a single low voltage supply, yet offers high precision and ultra-low dropout of 500mV under worst case conditions.

The MIC69151/153 operates from an input voltage of 1.65V to 5.5V. It is designed to drive digital circuits requiring low voltage at high currents (i.e. PLDs, DSP, microcontroller, etc.). These regulators are available in adjustable and fixed output voltages including 1.8V. The adjustable version can support output voltages down to 0.5V.

The µCap design of the MIC69151/153 is optimized for stability with low value, low-ESR ceramic output capacitors.

Features of the MIC69151/153 include thermal shutdown and current limit protection. Logic-enable and error flag pins are also available.

The MIC69151/153 is offered in a tiny 10-pin 3mm x 3mm MLF® package and has an operating temperature range of -40°C to +125°C.

Please consider this device MIC69153

Additional Features
    • Single input voltage range: VIN: 1.65V to 5.5V
    • Maximum dropout (VIN - VOUT) of 500mV over temperature
    • Adjustable output voltage down to 0.5V
    • Stable with 10µF ceramic output capacitor
    • Excellent line and load regulation specifications
    • Logic controlled shutdown
    • Thermal shutdown and current limit protection
    • 10-Pin 3mm x 3mm MLF® package
    • Available -40°C to +125°C junction temperature

Documents

Jump to:

Data Sheets

  
1111KB

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy