We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC261203


The Micrel MIC261203 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The MIC261203 operates over a supply range of 4.5V to 28V. It has an internal linear regulator which provides a regulated 5V to power the internal control circuitry. MIC261203 operates at a constant 600kHz switching frequency in continuous-conduction mode and can be used to provide up to 12A of output current. The output voltage is adjustable down to 0.8V. HyperLight Load® architecture provides the same high-efficiency and ultra-fast transient response as the Hyper Speed Control™ architecture under medium to heavy loads, but also maintains high efficiency under light load conditions by transitioning to variable frequency, discontinuous mode operation.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck example, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC261203
28V/12A DC-DC Buck Regulator w/Hyper Light Load™
MIC261203 28V/12A DC-DC Buck Regulator w/Hyper Light Load™

Live Chat

Need Help?

Privacy Policy