We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV65S53A

HV2925 Evaluation Board

Overview

The HV2925 is a low harmonic distortion, low charge injection, 64X1:1 high-voltage analog switch with only a +5V bias supply.  All the switch channels can pass up to ±100V high-voltage pulsed signals however not a DC. They are intended for use in applications requiring high-voltage switching by low voltage controls, such as ultrasound imaging, piezoelectric transducer drivers and printers.
The HV2925 has a 3A peak-current performance in a 169-lead, 11 mm x 11 mm LFBGA package. The ON/OFF state of the 64 switches can be programmed individually through two digital serial interfaces or through one interface with the other daisy-chained. The device has a typical 6Ω ON resistance and a 50 MHz bandwidth for small signals.

The HV2925 has a bleed resistor at each switch pin.

For further information, please contact Microchip sales office.

Features

  • 64-Channel High-Voltage Analog Switch
  • Only +5V Bias Supply Required
  • 3.3V and 5V CMOS Input Logic Level
  • Asymmetric Switch Topology for Small Size
  • 66 MHz Data Shift Clock Frequency
  • Dual SPI for Fast ON/OFF Control
  • Low Parasitic Capacitance
  • Low Harmonic Distortion
  • DC to 50 MHz Analog Small-Signal Frequency
  • 200 kHz to 50 MHz Large-Signal Frequency
  • -70 dB Typical Off Isolation at 5.0 MHz
  • Excellent Noise Immunity
  • Cascadable Serial Data Register with Latches
  • Integrated Bleed Resistors on Both Sides of the Switch Pins
250120-APID-PHOTO-EV65S53A-Angle-Transparent.png 250120-APID-PHOTO-EV65S53A-Front-Transparent.png 250120-APID-PHOTO-EV65S53A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
HV2925 Evaluation Board (EV65S53A) BOM Board Design Files Download
HV2925 Evaluation Board (EV65S53A) Schematic Board Design Files Download
HV2925 Evaluation Board (EV65S53A) Gerbers Board Design Files Download
HV2925 Evaluation Board (EV65S53A) UK-DoC Certifications Download
HV2925 Evaluation Board (EV65S53A) EU-DoC Certifications Download
HV2925 Evaluation Board (EV65S53A) China-RoHS-Declaration Certifications Download
HV2925 Evaluation Board (EV65S53A) EU-REACH-Statement Certifications Download
HV2925 Evaluation Board (EV65S53A) Windows GUI Setup Software Tools Download

Live Chat

Need Help?

Privacy Policy