This kit (ATEVK-MXT144UD-C) is the SPI version for the evaluation and development of Microchip maXTouch applications using the ATMXT144UD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an FR4 touchpad (11168). A set of self-adhesive feet have been supplied with the kit to allow for the touchpad assembly to be used on the desk/bench.
1x 2.9” Touchpad Assembly (11168)
1x ATMXT144UD-SPI-PCB (11149)
1x ATUSB-HSBB-PCB (10945)
1x ATAUTO-SPI-CABLE (CAB1022)
1x 50 way FFC (CAB1025)
4x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)
All supported Windows versions.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATEVK-MXT144UD-C_Documentation.zip | Board Design Files | Download |