This kit (ATEVK-MXT288UD-C) is the SPI version for the evaluation and development of Microchip maXTouch applications using the ATMXT288UD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (MISC1087). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 5.0” Touchscreen Assembly (MISC1087)
1x ATMXT288UD-SPI-PCB (11149)
1x ATUSB-HSBB-PCB (10945)
1x ATAUTO-SPI-CABLE (CAB1022)
4x Self Adhesive Feet (HW1009)
1x USB Cable (CAB0019)
All supported Windows versions.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATEVK-MXT288UD-C_Documentation.zip | Board Design Files | Download |
Live Chat