The evaluation board provides designers with the environment needed for evaluating the performance and implementation of surge protection and the surge immunity performance of PD applications with active bridge PD70224 for common mode surges per EN61000-4-5 (2014 Ed.3) up to 4 kV.
Featuring PD70210A PD front-end IC and PD70224 ideal diode bridge
Designed to support data and spare current using a single PD70210A device
Data and power in RJ45 connector
Output voltage connector
Wall adapter connector
On-board Power Good LED indicator
On-board AT detected LED indicator
On-board 4P_AT detected LED indicator
On-board HD detected LED indicator
On-board 4P_HD detected LED indicator
Evaluation board working temperature: –40 °C to 50 °C
Mechanical dimensions: 160 mm × 45 mm × 19 mm (L × W × H)
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}