HV2916 Analog Switch Evaluation Board works with HV MUX Controller Board (ADM00825) to provide a 32-Channel HV Analog Switches function with single +5V voltage Supplies. The general demonstration includes basic individual switch ON/OFF operation, and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuit.
The suitable application can be transducer switch or probe element switch for medical ultrasound imaging.
For further information, please contact Microchip sales office.
Features
•One HV2916 32-Channel HV Analog Switches without HV Supplies;
•Designed to work with Microchip HV MUX Controller Board;
•Two 2:1 MUX with built-in MD1822 + TC6320 pulsers;
•5 MHz 3 level voltage pulse waveform outputs;
•On-board 330 pF//2.5 kΩ dummy load;
•Switch ON/OFF control through PC GUI and controller board;
•Pulser ON/OFF and time domain control through PC GUI and controller board;
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| HV2916 Analog Switch Evaluation Board User's Guide | User Guide | Download |
Live Chat