We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM300017

DSPICDEM 28-PIN STARTER DEVELOPMENT BOARD


Key features of the dsPICDEM 28-pin Starter Development Board include:

  • dsPIC30F2010 28-pin SOIP sample device and socket
  • Power input from 9V supply
  • Connector for MPLAB®ICD 2 In-Circuit Debugger
  • RS-232 interface
  • Header for access to all device I/O pins
  • Layout pad for 28-pin SOIC device
  • Prototyping area
  • Power-on demo program demonstrating interrupts, device I/O and UART communication
  • A tutorial program in assembly code showing the user how to set up a project in MPLAB IDE

Overview


The low-cost dsPICDEM 28-pin Starter Development Board allows the user to easily validate a development tool setup using a 28-pin SOIP or SOIC dsPIC30F device. The development board has a socketed dsPIC30F2010 digital signal controller, power supply regulator, crystal oscillator, ICD header, serial port, power on indicator, Reset push-button, 28L SOIC layout pad and a prototyping area.

System Requirements

Minimum Requirements 

Documentation


Title
Document Id
dsPICDEM 28-Pin Starter Development Board Product Overview Download acadb5de-6c96-4d99-950f-e5d5ba77d56b
dsPICDEM™ 28-pin Starter Demo Board User's Guide Download 69e3d0dd-5068-4318-8d67-a883a3eaadc7