Microchip Technology Inc

MCP9600

In Production

The  MCP9600 is a fully integrated thermocouple  Electromotive Force (EMF) to degree Celsius converter, with integrated Cold-Junction compensation. The MCP9600 supports 8 thermocouple types (K, J, T, N, S, E, B and R). The MCP9600 provides user-programmable registers, adding design flexibility for various temperature sensing applications. The registers allow user-selectable settings, such as low-power modes for battery-powered applications, an adjustable digital filter for fast transient temperatures and four individually programmable temperature alert outputs, which can be used to detect multiple temperature zones.

 

    Features

        • Thermocouple Voltage to °C Converter - Integrated Cold-Junction Compensation
        • Supported Types (designated by NIST ITS-90): - Type K, J, T, N, S, E, B and R
        • ±1.5°C (Max.) Measurement Accuracy: - ±1.0°C (Max.) Cold-Junc., 0°C to +85°C
        • Temperature Measurement Resolution: - Hot and Cold-Junctions: 0.0625°C (typical)
        • Four Programmable Temperature Alert Outputs - Monitor Hot or Cold-Junction Temperatures - Detect rising or falling temperatures - Up to 255°C of Programmable Hysteresis
        • Programmable Digital Filter for Temperature
        • Low Power: - Shutdown Mode - Burst Mode –1 to 128 Temperature Samples
        • 2-wire Interface: I2C™ Compatible, 100 kHz - supports eight devices per I2C bus
        • Operating Voltage Range: 2.7V to 5.5V
        • Operating Current: 500 μA (typical)
        • Shutdown Current: 2 μA (typical)
        • Package: 20-lead MQFN
    Parameter Name
    Value
    Documentation
    Data Sheets
    09/25/2017
    4420KB
      Errata
     
     
     
     
    Errata
    09/25/2017
    173KB
      BOM
     
     
     
     
    BOM
    09/03/2015
    17KB
      Gerber Files
     
     
     
     
    Gerber Files
    09/03/2015
    828KB
      Schematics
     
     
     
    Schematics
    09/03/2015
    3676KB
    Schematics
    09/03/2015
    1101KB
      User Guides
     
     
     
     
    User Guides
    09/10/2015
    538KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP9600-E/MX
    20
    MQFN
    -40C to +125C
    TUBE
    4.89
    4.08
    3.71
    3.58
    3.54
    MCP9600-I/MX
    20
    MQFN
    -40C to +85C
    TUBE
    4.89
    4.08
    3.71
    3.58
    3.54
    MCP9600T-E/MX
    20
    MQFN
    -40C to +125C
    T/R
    4.89
    4.08
    3.71
    3.58
    3.54
    MCP9600T-I/MX
    20
    MQFN
    -40C to +85C
    T/R
    4.89
    4.08
    3.71
    3.58
    3.54
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP9600 Thermocouple EMF to C Converter ( ADM00665 )

      MCP9600

      The MCP9600 Evaluation Board is used to digitize the Thermocouple EMF voltage to degree Celsius with +/-1C accuracy. Users can easily evaluate the all device features using a Type K thermocouple. The device also supports Types J, T, N, E, B, S and R. Each of these types are evaluated by replacing the Type K Thermocouple connector with the corresponding connectors (not included).

      In...

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP9600T-I/MX
    0.069200
    0.166970
    20
    MQFN
    5x5x1.0mm
    Matte Tin
    e3
    MCP9600-I/MX
    0.069200
    0.109589
    20
    MQFN
    5x5x1.0mm
    Matte Tin
    e3
    MCP9600-E/MX
    0.069200
    0.109589
    20
    MQFN
    5x5x1.0mm
    Matte Tin
    e3
    MCP9600T-E/MX
    0.069200
    0.166970
    20
    MQFN
    5x5x1.0mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.
    Related Video