We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

dsPIC33CK Single-Core Digital Signal Controllers (DSCs)

Real-Time Performance for Motor Control, Digital Power, Advanced Sensing and Control, Touch, Security, Safety-Critical and High-Performance Embedded Applications


Our single-core dsPIC33CK Digital Signal Controllers (DSCs) accelerate Digital Signal Processor (DSP) performance for time-critical applications. This family offers fast deterministic performance to address real-world design requirements. Complementing our dual-core dsPIC33CH DSCs, the dsPIC33CK family offers a cost-effective single-core option with the same high-performance core and peripherals. 

These high-performance DSCs feature a dsPIC33 ‘C’ core with DSP engine, expanded context-selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals and faster execution to enable complex high-speed control loop implementation. The dsPIC33CK family maintains the simplicity of a microcontroller and provides a performance upgrade path for dsPIC33E and dsPIC33F DSC users. Download our Migration Guide for tips on migrating from the dsPIC33EP GS family to the dsPIC33CK family.

The high integration of specialized peripherals makes the dsPIC33CK family of single-core Digital Signal Controllers (DSCs) excellent options for motor control, digital power conversion, advanced sensing and control, touch, security, safety-critical and high-performance embedded applications across industrial, medical, automotive and consumer markets.

Key Applications


Automotive Applications

General-Purpose, High-Performance and Robust Designs

Our dsPIC33CK DSCs are well suited for real-time control, high-performance designs, robust connectivity and advanced sensor interfacing applications.

  • Simplicity of a microcontroller (MCU) and 100 MHz core to handle real-time operations
  • Rich analog integration for sensing, measurement and control applications
  • Dual-panel Flash for bootloading
  • Scalable connectivity with CAN FD, LIN, SENT and 10BASE-T1S Single-Pair Ethernet (SPE)
  • AUTOSAR® ready and AEC Q100 Grade 0 qualified
E-Bicycle Photo

Motor Control

dsPIC33CK DSCs are suitable for applications that require variable speed with constant torque and Field-Oriented Control (FOC) for greater efficiency.

  • Optimized motor control peripherals that lower Bill of Material (BoM) cost
  • Low-noise operation supporting ≥ 20 kHz Pulse-Width Modulation (PWM) switching frequencies and sinusoidal control
  • Small form factor for space-constrained designs
  • Comprehensive development tools for BLDC, PMSM, ACIM and stepper motors running sensored or sensorless control
Electric Car Charger

Digital Power Conversion

dsPIC33CK DSCs feature a Digital Signal Processor (DSP) for high-speed control loop execution in demanding high-frequency power conversion designs.

  • High-resolution 250 pS PWMs to control various power topologies
  • Tightly coupled CPU, PWMs and Analog-to-Digital Converters (ADCs) to reduce latency and improve response
  • Maximum analog integration including high-speed ADCs, fast comparators, op amps and Digital-to-Analog Converters (DACs)
  • Live update of firmware for high-availability systems 

Documentation


Brochures

Intelligent Power Supply Design Solutions Brochure
Functional Safety Ready Field Brochure
IEC 61508 Functional Safety Ready Field Version Brochure

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM330030

The dsPIC33CK Curiosity Development Board (DM330030) is a cost-effective development and demonstration platform for the dsPIC33CK family of single-core high performance digital signal controllers.
Designed to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the dsPIC33CK family.

EV08P02A

This Curiosity Nano evaluation kit provides an easy access to all features of the dsPIC33CK256MC005 DSC for rapid prototyping of your custom design.

DM330031

The dsPIC33CK Voltage Motor Control (LVMC) Development Board is a cost-effective rapid development platform for Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and Internal Permanent Magnet (IPM) motor control applications.  The LVMC development board is ideal to explore and prototype motor control applications that operate from 12 to 48 Volts and up to 10 Amps of continuous current.  The board can also support higher current, up to 20A with an optional fan or heatsink.

DM330017-3

dsPIC33C Digital Power Starter Kit introduces and demonstrate the capabilities and features of Microchip's SMPS families of devices. It features on-board dsPIC33CK256MP505 DSC, SMPS power stages, loads, LCD display, USB/UART bridge and programmer/debugger, which eliminates the need for any additional hardware.

EV88G73A

The dsPIC33CK64MC105 Curiosity Nano Evaluation Kit is a cost-effective hardware platform to evaluate the dsPIC33CK family of high-performance Digital Signal Controllers (DSCs). The board features the 100 MHz dsPIC33CK64MC105 DSC, which offers 64KB of ECC Flash, 8KB of RAM, a 12-bit/3.5 Msps ADC with 15 channels, 3 op amps, 1 analog comparator, a 12-bit DAC, 4x2 high-speed PWMs with 2 ns resolution and several Core Independent Peripherals (CIPs). The dsPIC33CK ‘MC1’ family is ideal for the design of automotive, motor control, sensor interfacing and control, high-performance, functional safety, and robust applications.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-EXTENSIONS

MPLAB for VS Code is a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Learning


Microchip University Graphic

Designing and Implementing a CAN FD Network

This free class covers CAN FD protocol and physical layer by guiding you through a CAN FD network design and implementation based on an example application.

Microchip University Graphic

dsPIC33C DSC Peripheral Deep Dive

This class presents deep-dive information on the architecture, set up, demonstration and pitfalls of the most common dsPIC33C peripherals.

Microchip Academic Program Logo

DSP Features of the Microchip dsPIC® DSC

This class covers the DSP specific features of the dsPIC Digital Signal Controller architecture in detail.

Live Chat

Need Help?

Privacy Policy