We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV08P02A

dsPIC33CK Value Line Curiosity Nano Evaluation Kit

Overview

The cost-effective and easy‑to‑use dsPIC33CK Value Line Curiosity Nano Evaluation Kit evaluates the dsPIC33CK256MC005 Value Line Digital Signal Controller (DSC). It integrates 256 KB of Error Correction Code (ECC) Flash, 16 KB of RAM, a 12‑bit, 2 Msps, 15-channel Analog-to-Digital Converter (ADC), 1 analog comparator, a 12‑bit Digital-to-Analog Converter (DAC), high‑speed Pulse-Width Modulation (PWM) devices and multiple Core-Independent Peripherals (CIPs) to deliver a cost‑optimized solution for applications such as general‑purpose control, sensing and other embedded applications.

This Curiosity Nano evaluation kit provides an easy access to all features of the dsPIC33CK256MC005 DSC for rapid prototyping of your custom design. It is supported by MPLAB® X Integrated Development Environment (IDE) and by the MPLAB Code Configurator (MCC) development framework.

The Curiosity Nano evaluation kit contains an on-board Curiosity Nano debugger for programming and debugging and requires no external tools to program the dsPIC33CK256MC005 device.

Expand Your Design:
This dsPIC33CK Value Line Curiosity Nano Evaluation Kit is compatible with the Curiosity Nano Base for Click board™ (Part No. AC164162) and Curiosity Nano Explorer (Part No. EV58G97A), which feature mikroBUS™ sockets and more. These boards enable you to add functionality quickly and effortlessly to your project using the vast selection of Click boards available from MikroElektronika.

This Curiosity Nano evaluation kit is also compatible with the Curiosity Nano Touch Adapter (Part No.AC80T88A). The Curiosity Nano touch adapter bridges the Curiosity Nano Evaluation Kit to the maxXTouch® XPLAINED PRO connected touch extension boards and enables you to explore touch application designs using the dsPIC33CK256MC005 DSC.

  • Features the high-performance, 100 MHz dsPIC33CK256MC005 DSC with 256 KB of ECC Flash and 16 KB of RAM in a 48-pin TQFP package
  • One user LED (yellow)
  • One user push button
  • On-board debugger
  • Board identification in MPLAB X IDE
  • Supports programming and debugging
  • One power/status LED (green)
  • One logic analyzer (DGI GPIO)
  • Virtual COM port (CDC)
  • USB-powered board
  • Adjustable target voltage
  • MIC5353 Low-Dropout (LDO) regulator controlled by the on-board debugger
  • 1.8V–3.6V output voltage
  • 500 mA maximum output current (limited by ambient temperature and output voltage)
PM-26-113059-260407-dsPIC-PHOTO-EV08P02A-dsPIC33CK256MC005-Curiosity-Nano-Evaluation-Kit-Angle2-Transparent.png PM-26-113059-260407-dsPIC-PHOTO-EV08P02A-dsPIC33CK256MC005-Curiosity-Nano-Evaluation-Kit-Front-Transparent.png PM-26-113059-260407-dsPIC-PHOTO-EV08P02A-dsPIC33CK256MC005-Curiosity-Nano-Evaluation-Kit-Back-Transparent.png PM-26-113059-260407-dsPIC-PHOTO-EV08P02A-dsPIC33CK256MC005-Curiosity-Nano-Evaluation-Kit-Angle1-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33CK Value Line Curiosity Nano Evaluation Kit Board Design Files Other Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download
dsPIC33CK256MC005 Curiosity Nano User Guide User Guide Download
dsPIC33CK Value Line Curiosity Nano Out of Box Demo Demo Software Link

Live Chat

Need Help?

Privacy Policy