Microchip's SmartFusionTM Evaluation Kit offers a simple, low-cost way to try the world's only FPGA with hard ARM ® CortexTM-M3 and programmable analog. The device contains on-chip flash and on-chip SRAM memory, as well as additional SPI flash memory. The board can communicate via Ethernet and HyperTerminal. The board also contains LEDs, switches, and various voltage, current, and temperature monitoring functions for analog experimentation on the board.
The kit is supported by Libero SoC Design Software, Microchip's design software that includes SoftConsole Eclipse-based GNU software IDE. You can also use a free evaluation version or full licensed version of either KeilTM or IAR Systems ® compilers. The Quickstart card and the user's guide will walk you through the options for software, downloads, and licensing. Note: The OLED Display has been defeatured from the SmartFusion Evaluation Kit effective November 1, 2014, as per Customer Notification CN1418.Customer Notification CN1418A (addendum to CN1418) describes the process of designing without the OLED display on kits.
User Inputs and Outputs
The SmartFusion Evaluation Kit board includes:
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| A2F-EVAL-KIT-2 Schematics | Schematics | Download | ||
| A2F-EVAL-KIT-2 Board file | Board Design Files | Download | ||
| AC269: Implementing an OLED Controller Parallel Interface Design Example App Note | Application Notes | Link | Download | |
| SmartFusion SoC FPGA: Interfacing with OLED using I2C App Note | Application Notes | Link | Download | |
| CN1407:SH-RTFG896-INTERPOSER-SB is bundled and purchasable with SK-AX2-CQ256-KITTOP only | Supporting Collateral | Download | ||
| CN1418: Designing without OLED Display on SmartFusion Evaluation Kits | Supporting Collateral | Download | ||
| CN1418A: Addendum A - Designing without OLED Display on Kits | Supporting Collateral | Download | ||
| New/Old OLED Display Drivers and Datasheets | Reference Manual | Download | ||
| EU Declaration of Conformity | User Guide | Download | ||
| FlashPro v9.1 User Guide | User Guide | Download | ||
| Installing IP Cores and Drivers User's Guide | User Guide | Download | ||
| Libero IDE v9.1 User's Guide | User Guide | Download | ||
| Microsemi SoftConsole v3.1 User's Guide | User Guide | Download | ||
| Mixed Signal Power Manager for SmartFusion User's Guide | User Guide | Download | ||
| Mixed Signal Power Manager MPM 5.0 for SmartFusion User's Guide | User Guide | Download | ||
| RoweBots Unison Ultra Tiny Linux OS | User Guide | Download | ||
| SmartFusion Quickstart Guide for Micrium | User Guide | Download | ||
| SmartFusion Evaluation Kit Quickstart Card | User Guide | Download | ||
| UG0209: SmartFusion Evaluation Kit User Guide | User Guide | Download | ||
| PCN 1207: New Revisions of Hardware Kits (A2F-EVAL-KIT, A2F500-DEV-KIT, A3PE-STARTER-KIT | Supporting Collateral | Download | ||
| RoHS, WEEE, and FCC Notification for Design Hardware and Software | Supporting Collateral | Download | ||
| Libero SoC v11.6 User's Guide | User Guide | Download | ||
| SmartFusion cSoC: Building Executable Image in Release Mode and Loading into eNVM Tutorial | Tutorials | Download | ||
| Using Keil µVision and Microsemi SmartFusion | Supporting Collateral | Download | ||
| Using UART with a SmartFusion cSoC – Libero SoC and SoftConsole Flow Tutorial | Data Sheets | Download |
Live Chat