The Building Block Solutions – Automotive LDOs (BBS-LDO) is a modular demonstration platform designed to evaluate and demonstrate the features of several Microchip Technology automotive-grade low-dropout (LDO) linear regulators. The board consists of nine independent sub-modules, each featuring a different LDO regulator, allowing users to easily test, compare, and integrate these solutions into their own designs.
BBS1: MCP1722 – Dual-output LDO
Providing 10V and 3.3V rails from an 11V–55V input, with shutdown, short circuit foldback, thermal protection, and power good monitoring. Ideal for automotive systems requiring multiple regulated voltages from high-voltage sources.
BBS2: MAQ5283 – High Voltage, High PSRR, Adjustable LDO
Adjustable 3V output from a 6V–120V input, with high PSRR, current limit, thermal protection, and bypass capacitor for noise reduction. Suitable for sensitive analog and RF automotive applications.
BBS3: MCP1781 – High Voltage, Adjustable LDO
Adjustable 5V output from a–55V input, supporting up to 200mA, with shutdown, sh6Vort circuit foldback, and thermal protection. Designed for flexible voltage rails in automotive and industrial systems.
BBS4: MCP1826S – 1A LDO
Fixed 5V output from a 5.5V–6V input, up to 1A, with current limit and thermal protection. Ideal for high-current automotive power rails.
BBS5: MCP1825S – 500mA LDO
Fixed 1.8V output from a 2.1V–6V input, up to 500mA, with current limit and thermal protection. Suitable for medium-current automotive and industrial applications.
BBS6: MAQ5300 – Very Low Dropout Linear Regulator
Fixed 3.3V output from a 3.5V–5.5V input, up to 300mA, with shutdown, current limit, and thermal protection. Designed for efficient low-voltage rails in automotive systems.
BBS7: MCP1726 – 1A LDO
Adjustable 3.3V output from a 3.8V–6V input, up to 1A, with shutdown, current limit, thermal protection, and power good monitoring. Ideal for high-current automotive loads.
BBS8: MIC5233 – High Voltage LDO
Fixed 1.8V output from a 2.3V–36V input, up to 100mA, with shutdown, current limit, thermal protection, reverse battery, and reverse leakage protection. Suitable for low-voltage automotive logic and sensor applications.
BBS9: MCP1793 – High Voltage LDO
Fixed 5V output from a 6.2V–55V input, up to 100mA, with shutdown, short circuit foldback, and thermal protection. Ideal for powering logic and communication modules.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}