The MCP16364/5/6/7/8/9 family of devices are highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converters in a compact 8-lead 3x3 mm VDFN wettable flank package that operates from input voltage sources up to 48V. Integrated features include a high-side switch, fixed-frequency Peak Current Mode Control, Internal Compensation, Power Good, Peak Current Limit and Overtemperature Protection. The MCP1636x family provides all the active functions for local DC-DC conversion, with fast transient response and accurate regulation.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Other Board Design Files - 10 Mar 2025
|
MCP16364/5/6/7/8/9 Analog Simulation Models | Other Board Design Files | 10 Mar 2025 | Download |
| Title | Product |
Title |
|---|---|---|
|
MCP16364
48V Input / 1A Output, 2.2MHz, PFM/PWM, Buck Regulator
|
MCP16364 | 48V Input / 1A Output, 2.2MHz, PFM/PWM, Buck Regulator |
|
MCP16365
48V Input / 1A Output, 2.2MHz, Fixed PWM, Buck Regulator
|
MCP16365 | 48V Input / 1A Output, 2.2MHz, Fixed PWM, Buck Regulator |
|
MCP16366
48V Input / 1A Output, 2.2MHz, PWM Dithering, Buck Regulator
|
MCP16366 | 48V Input / 1A Output, 2.2MHz, PWM Dithering, Buck Regulator |
|
MCP16367
48V Input / 0.4A Output, 2.2MHz, PFM/PWM, Buck Regulator
|
MCP16367 | 48V Input / 0.4A Output, 2.2MHz, PFM/PWM, Buck Regulator |
|
MCP16368
48V Input / 0.4A Output, 2.2MHz, Fixed PWM, Buck Regulator
|
MCP16368 | 48V Input / 0.4A Output, 2.2MHz, Fixed PWM, Buck Regulator |
|
MCP16369
48V Input / 0.4A Output, 2.2MHz, PWM Dithering, Buck Regulator
|
MCP16369 | 48V Input / 0.4A Output, 2.2MHz, PWM Dithering, Buck Regulator |
Live Chat