We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2176


The Micrel MIC2176-1/-2/-3 is a family of constant-frequency, synchronous buck controllers featuring a unique digitally modified adaptive ON-time control architecture. The MIC2176 family operates over an input supply range of 4.5V to 75V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%, and the device operates at a constant switching frequency of 100kHz, 200kHz, and 300kHz.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(MIC2176-1) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC2176-1) Synchronous buck example, start up Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC2176-2) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC2176-2) Synchronous buck example, start up Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC2176-3) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC2176-3) Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2176
75V Synchronous Buck Controller
MIC2176 75V Synchronous Buck Controller

Live Chat

Need Help?

Privacy Policy