We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MCP14A0154


MOSFET drivers that are capable of providing up to 1.5A of peak current while operating from a single 4.5V to 18V supply. There are three output configurations available; dual inverting (MCP14A0153), dual noninverting (MCP14A0154) and complementary (MCP14A0155). These devices feature low shoot-through current, matched rise and fall times, and short propagation delays which make them ideal for high switching frequency applications. 

The MCP14A0153/4/5 family of devices offer enhanced control with Enable functionality. The active-high Enable pins can be driven low to drive the corresponding outputs of the MCP14A0153/4/5 low, regardless of the status of the Input pin. An integrated pull-up resistor allows the user to leave the Enable pins floating for standard operation.

Documents


Title
Title
Document Category
Date
Software - 26 Aug 2025
Analog Simulation Model Software 26 Aug 2025 Download

Products


Title
Product
Title
MCP14A0153
Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0153 Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0154
Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0154 Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0155
Dual Output 1.5 A MOSFET Driver with Low Threshold Input and Enable
MCP14A0155 Dual Output 1.5 A MOSFET Driver with Low Threshold Input and Enable

Live Chat

Need Help?

Privacy Policy