MOSFET drivers that are capable of providing up to 1.5A of peak current while operating from a single 4.5V to 18V supply. There are three output configurations available; dual inverting (MCP14A0153), dual noninverting (MCP14A0154) and complementary (MCP14A0155). These devices feature low shoot-through current, matched rise and fall times, and short propagation delays which make them ideal for high switching frequency applications.
The MCP14A0153/4/5 family of devices offer enhanced control with Enable functionality. The active-high Enable pins can be driven low to drive the corresponding outputs of the MCP14A0153/4/5 low, regardless of the status of the Input pin. An integrated pull-up resistor allows the user to leave the Enable pins floating for standard operation.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software - 26 Aug 2025
|
Analog Simulation Model | Software | 26 Aug 2025 | Download |
| Title | Product |
Title |
|---|---|---|
|
MCP14A0153
Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
|
MCP14A0153 | Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable |
|
MCP14A0154
Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable
|
MCP14A0154 | Dual Output 1.5 A MOSFET Gate Driver with Low Threshold Input and Enable |
|
MCP14A0155
Dual Output 1.5 A MOSFET Driver with Low Threshold Input and Enable
|
MCP14A0155 | Dual Output 1.5 A MOSFET Driver with Low Threshold Input and Enable |
Live Chat