See how our automotive-grade USB SmartHub IC natively supports Apple CarPlay and Android Auto while enabling up to 100W of power for two downstream USB Type-C ports.
The EVB-USB82514 36-Pin QFN Evaluation Board demonstrates a stand alone application for the hub and demonstrates the advanced power saving options and configurable port assignments.
The EVB-USB82642 is a customer evaluation board that contains an Automotive Grade USB 2.0 Flash Media Controller, a USB 2-port Hub Combo, and a Port Power Controller with Charger Emulation.
An evaluation board that enables sub-system connectivity via a USB hub. Advanced features include USB Bridging and FlexConnect.
MPLAB® Connect Configurator (formerly ProTouch2) is a configuration and programming tool that makes it easy for you to configure and program our latest USB hubs, and Ethernet and PCIe® products.
Live Chat