Join us for an insightful session where we discuss our latest family of PCIe expansion devices. We will explore how these devices empower current generation processors to transcend traditional limitations, accessing industrial-grade networking and USB capabilities.
The EVB-PCI11414C is a demonstration and evaluation platform that provides interface options for evaluating the PCI11414C . Providing 2.5G Ethernet, an integrated USB 3.2 Gen 2 (10G) host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This platform allows the user to gain an understanding of the product and accelerate their integration of this solution within their design. Ethernet Precision Time Protocol and PCIe Precision Time Measurement (PTM) are both supported using this hardware.
Kindly note:
The EVB-PCI11400C is a demonstration and evaluation platform that provides the necessary interface options for evaluating the PCI11400C, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 (10G) host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB).
Kindly note:
The EVB-PCI12000C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI12000C, a single-chip PCIe switch with programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the PCI12000C into the user’s design.
Kindly note:
The EVB-PCI11010C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11010C, a single-chip PCIe® switch with RGMII/SGMII Ethernet MAC (with IEEE-1588v2 support) and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the PCI11010C into the user’s design.
Kindly note:
The EVB-PCI11101C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11101C, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 (10G) xHCI Host Controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11101 Evaluation Kit into the user’s design.
Kindly note:
The EVB-PCI11414 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11414.
The EVB-PCI11400 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11400.
The EVB-PCI11101 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11101.
The EVB-PCI11010 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11010.
The EVB-PCI12000 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI12000.
MPLAB® Connect Configurator (formerly ProTouch2) is a configuration and programming tool that makes it easy for you to configure and program our latest USB hubs, and Ethernet and PCIe® products.
Live Chat