We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV34F18A

EVB-PCI11414C

Overview

The EVB-PCI11414C is a demonstration and evaluation platform that provides interface options for evaluating the PCI11414C .  Providing 2.5G Ethernet, an integrated USB 3.2 Gen 2 (10G) host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This platform allows the user to gain an understanding of the product and accelerate their integration of this solution within their design.  Ethernet Precision Time Protocol and PCIe Precision Time Measurement (PTM) are both supported using this hardware.

The evaluation platform includes four USB-IF compliant ports: One (1) USB Type-C at USB 3.2 Gen 2 SuperSpeed+ port and three (3) USB Type-A at USB 2.0 High-Speed.

This evaluation platform also includes 1 DFP PCIe port, and an on-board KSZ9131 Ethernet transceiver (10/100/1000 Mbps).  This version of the board also presents LAN8651 10BASE-T1S via SPI in addition to RS-232/485 connectivity.

EVB-PCI11414C demonstrates PCIe, USB Host, 10BASE-T1S and I2C/SPI/UART/GPIO driver compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD.

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • 2.5G Ethernet MAC presented via 1G PHY w/1588v2 PTP
  • Four USB-IF Compliant USB host ports: - One Type-C USB 3.2 Gen 2 SuperSpeed+ downstream port - Three Type-A USB 2.0-only downstream ports
  • One downstream PCIe port on a PCIe slot connector
  • RS-232/485
  • 10BASE-T1S
  • Programmable I/Os
  • Onboard I2C serial EEPROM for board configuration and customization
  • I2C and SPI controllers
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal
  • Single onboard regulators for +5 V, +3.3 V, +1.1 V
  • Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy