We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV84B60A

EVB-PCI11400C

Overview

The EVB-PCI11400C is a demonstration and evaluation platform that provides the necessary interface options for evaluating the PCI11400C, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 (10G) host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11400C Evaluation Kit into the user’s design.

The evaluation platform includes four USB-IF compliant downstream USB host ports:

(1) USB Type-C at USB 3.2 Gen

(2) SuperSpeed+ port

(3) USB Type-A at USB 2.0 High-Speed.

EVB-PCI11400C demonstrates PCIe, USB Host, 10BASE-T1S and I2C/SPI/UART/GPIO driver compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD.

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • Four USB-IF Compliant Downstream USB host ports: - One Type-C USB 3.2 Gen 2 SuperSpeed+ downstream port - Three Type-A USB 2.0-only downstream ports
  •  One downstream PCIe port on a PCIe slot connector
  • RS-232/485
  • Onboard I2C serial EEPROM for board configuration and customization
  • I2C and SPI controllers
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal 
  • Single onboard regulators for +5 V, +3.3 V, +1.1 V
  • USB Port Power LED indicators
  • Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Cannot load image!

Live Chat

Need Help?

Privacy Policy