We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

multi-Power over Ethernet (mPoE)

The Ultimate Power Solution for Wired Ethernet Networks


Microchip multi-Power over Ethernet (mPoE) technology allows you to power any wired network device seamlessly and efficiently, making it an excellent solution for Ethernet-based applications. Leveraging a uniquely designed algorithm, this technology enables backward compatibility with pre-standard devices while supporting all IEEE® PoE standards. Microchip mPoE supports PoE 1, PoE 2, PoE+, IEEE 802.3af/at/bt, legacy af/at, 12.5K, UPoE, Class 4 60W and PoH standards concurrently. Microchip mPoE is a great option for traditional network devices such as IP phones, Wireless Access Points (WAPs) and IP surveillance cameras, as well as 5G small cells, LoRa® gateways, LED luminaires, access control terminals and other Internet of Things (IoT) devices.

As the industry adopts the latest generation of PoE technology for managing data and power over a single Ethernet cable, companies face the challenge of making pre-standard Powered Devices (PDs) work alongside new IEEE 802.3bt-compliant PDs in a single Ethernet infrastructure. Our Power Source Equipment (PSE) chipsets with Microchip mPoE enable both pre-standard and IEEE-compliant devices to work together on the same network. Our PoE injectors/midspans and PoE switches implement this unique technology to allow quick and simple deployment of Microchip mPoE in any network without changing existing switches or cabling. Microchip mPoE solves interoperability issues between different PoE standards and legacy solutions to provide an international network power standard

Applications


Switching

Switching

  • Provides an optimal power solution for enterprise, SMB and industrial Ethernet switches, gateways, routers and PD-PSE daisy chain applications
  • Ensures full compatibility by concurrently powering IEEE 802.3bt-compliant and legacy devices
IoT

IoT

  • Delivers reliable connectivity to improve performance and enable control and management of network components
  • Our IEEE 802.3bt-compliant PoE ICs, midspans and switches meet the demanding requirements of high-power and high-energy-efficiency IoT applications
Lighting

Lighting

  • Excellent solution for interactive digital ceilings that connect lighting with other smart building applications including presence detection, sensors, security and HVAC systems
  • Meets high-power requirements and ensures full compatibility with legacy IEEE 802.3bt-compliant systems
Wireless

Wireless

  • Provides connectivity for smart cities, smart-farming and a variety of personal and enterprise-level applications that make up our connected world
  • Supports Wi-Fi®, 5G, microwave and LoRa® networks while ensuring full compatibility by powering IEEE 802.3bt-compliant and legacy devices concurrently